IESNA:LM-63-2002
[TEST]P1648432
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-15)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA6B-850-U-T3R
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 6SQUARE 189W 80CRI 5000K FIXTURE w/ TYPE III DISTRIBUTION OPTIC
[LAMP] (96) 5000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.58A 189.2W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]5000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]26096.3
TILT=NONE
96 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 189.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 56 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
4212.3 3941.8 3763.3 3625.3 3426.5 3340.0 3474.4 3744.9 4124.0 4567.5 5080.9 5629.3 6190.5 6814.4 7399.6 
8108.1 8614.1 9028.2 9346.5 9477.2 9434.9 9070.5 7997.6 7403.2 7064.6 6615.6 5704.7 4142.4 2730.9 1704.1 1131.7 
680.9 311.0 184.0 73.6 0.0 0.0 
4212.3 3919.7 3752.2 3610.5 3415.5 3340.0 3483.6 3754.1 4135.0 4574.8 5103.0 5656.9 6210.8 6797.8 7423.5 
8100.7 8665.6 9076.0 9410.9 9547.1 9528.7 9173.6 8170.6 7532.1 7215.5 6768.4 5846.4 4276.7 2822.9 1768.5 1175.9 
717.7 353.3 202.4 86.5 0.0 0.0 
4212.3 3945.5 3759.6 3638.1 3467.0 3362.1 3465.2 3706.2 4030.1 4442.3 4942.9 5472.8 6026.8 6621.2 7235.8 
7876.2 8520.3 9090.7 9618.9 9968.5 10099.2 10086.3 9642.8 8774.2 8292.1 7841.2 6935.8 5312.7 3415.5 2132.8 
1418.8 903.6 498.7 331.2 139.9 0.0 0.0 
4212.3 3958.3 3798.2 3687.8 3533.2 3424.7 3461.5 3630.8 3914.2 4258.3 4676.0 5178.4 5690.0 6232.9 6807.0 
7412.4 8087.8 8814.7 9537.9 10161.8 10642.1 10947.5 11028.5 10938.3 10691.7 10217.0 9468.0 8043.6 5224.4 3115.5 
1816.3 1153.8 658.8 327.6 123.3 0.0 0.0 
4212.3 3991.5 3833.2 3732.0 3628.9 3529.6 3503.8 3588.5 3768.8 4035.6 4374.2 4762.5 5180.2 5662.4 6192.4 
6724.2 7346.2 8058.4 8860.7 9712.7 10426.7 11010.1 11466.5 11840.0 12198.9 12530.1 12692.1 12108.7 9847.1 5818.8 
2692.3 1192.5 634.9 270.5 99.4 1.8 0.0 
4212.3 4039.3 3893.9 3800.1 3741.2 3678.6 3645.5 3676.8 3767.0 3934.4 4164.4 4418.4 4705.5 5049.6 5474.7 
5881.4 6381.9 7000.2 7714.2 8568.1 9436.7 10257.4 11030.3 11766.4 12660.8 13713.4 14872.7 15807.6 15404.6 12193.4 
6599.1 2578.2 898.0 436.1 141.7 3.7 0.0 
4212.3 4081.6 3958.3 3884.7 3853.4 3847.9 3855.3 3882.9 3936.3 4028.3 4181.0 4377.9 4543.5 4698.1 4930.0 
5255.7 5636.6 6111.4 6753.6 7552.3 8507.4 9493.8 10562.9 11630.3 12747.3 14151.4 15746.9 17390.2 18078.4 16311.8 
12399.5 7237.6 2552.4 918.3 346.0 31.3 0.0 
4212.3 4083.5 3963.9 3892.1 3862.6 3862.6 3877.4 3906.8 3958.3 4050.3 4206.8 4400.0 4556.4 4694.4 4915.3 
5229.9 5579.6 6054.4 6694.8 7465.8 8446.7 9458.8 10504.0 11635.8 12747.3 14145.9 15730.3 17397.5 18100.5 16372.5 
12594.5 7741.9 2670.2 942.2 362.5 33.1 0.0 
4212.3 4105.6 4026.4 3980.4 3978.6 4008.0 4063.2 4122.1 4197.6 4295.1 4469.9 4655.8 4736.8 4826.9 5018.3 
5266.7 5588.8 6059.9 6698.4 7478.7 8397.0 9447.7 10561.1 11700.2 12863.2 14191.9 15638.3 16847.3 17033.2 15323.6 
12281.7 7786.0 3150.5 800.5 347.8 47.8 0.0 
4212.3 4158.9 4131.3 4138.7 4186.5 4260.1 4335.6 4418.4 4508.6 4633.7 4801.2 4904.2 4953.9 5053.3 5215.2 
5467.3 5778.3 6328.6 6996.6 7808.1 8875.4 10009.0 11223.6 12543.0 13965.5 15491.1 16849.2 17704.9 17171.2 15089.9 
11829.0 6175.8 1961.7 717.7 312.8 86.5 0.0 
4212.3 4210.4 4234.4 4296.9 4407.4 4549.1 4688.9 4839.8 4999.9 5172.9 5377.2 5485.7 5596.1 5754.4 5977.1 
6288.1 6704.0 7215.5 7833.9 8540.5 9307.9 10165.4 11032.2 12083.0 13150.3 14193.7 14883.8 14920.6 13279.1 10910.7 
7602.0 3183.6 1004.8 428.8 158.3 47.8 0.0 
4212.3 4243.6 4289.6 4376.1 4517.8 4679.7 4841.6 5005.4 5163.7 5342.2 5524.4 5598.0 5658.7 5743.4 5842.7 
5984.4 6188.7 6446.3 6777.6 7176.9 7635.1 8124.6 8665.6 9348.4 10062.4 10669.7 10923.6 10642.1 9090.7 7326.0 
5099.3 2193.6 734.3 368.0 180.3 66.2 0.0 
4212.3 4232.5 4295.1 4400.0 4549.1 4709.2 4865.6 5003.6 5121.4 5237.3 5336.7 5336.7 5290.7 5250.2 5187.6 
5132.4 5110.3 5093.8 5068.0 5027.5 4976.0 4917.1 4907.9 5018.3 5226.3 5384.5 5253.9 4641.1 3409.9 2414.4 
1516.4 778.4 450.9 261.3 149.1 58.9 0.0 
4212.3 4287.7 4370.5 4469.9 4596.9 4699.9 4766.2 4793.8 4758.8 4655.8 4482.8 4188.4 3776.2 3277.5 2675.7 
2151.2 1696.7 1402.3 1255.0 1188.8 1153.8 1129.9 1096.8 1072.9 1093.1 1109.7 1069.2 990.0 853.9 708.5 590.7 461.9 333.1 211.6 
115.9 36.8 0.0 
4212.3 4330.1 4405.5 4468.1 4519.6 4521.4 4436.8 4241.7 3916.0 3500.1 3012.5 2447.5 1937.8 1628.6 1481.4 1415.1 
1376.5 1358.1 1354.4 1354.4 1350.7 1336.0 1304.7 1258.7 1214.6 1194.3 1152.0 1058.1 909.1 723.2 576.0 454.5 320.2 191.4 114.1 29.4 
0.0 
4212.3 4348.5 4405.5 4416.6 4376.1 4225.2 3910.5 3500.1 3023.5 2482.5 2029.8 1788.7 1689.3 1643.3 1604.7 1578.9 1575.2 
1588.1 1619.4 1654.4 1689.3 1713.3 1720.6 1691.2 1630.4 1542.1 1413.3 1267.9 1091.3 855.7 618.3 412.2 274.2 184.0 95.7 18.4 0.0 
4212.3 4366.9 4390.8 4335.6 4162.6 3825.8 3378.7 2883.6 2384.9 2039.0 1912.0 1858.6 1807.1 1757.4 1715.1 1685.7 
1683.8 1726.1 1759.3 1744.5 1744.5 1746.4 1698.5 1601.0 1509.0 1428.0 1328.6 1201.7 1052.6 887.0 677.2 469.3 329.4 207.9 90.2 12.9 
0.0 
4212.3 4350.3 4346.6 4225.2 3928.9 3489.1 3010.6 2523.0 2156.8 2053.7 2026.1 1983.8 1915.7 1832.9 1768.5 1729.8 
1652.5 1545.8 1534.8 1501.6 1431.7 1435.4 1444.6 1463.0 1475.9 1463.0 1435.4 1391.2 1323.1 1205.4 940.4 721.4 507.9 300.0 125.1 7.4 
0.0 
4212.3 4344.8 4315.3 4140.5 3744.9 3277.5 2756.7 2326.1 2169.6 2160.4 2145.7 2099.7 2022.4 1923.0 1821.8 1615.7 
1475.9 1383.9 1256.9 1229.3 1223.8 1242.2 1282.6 1312.1 1297.4 1264.2 1221.9 1166.7 1094.9 1004.8 833.6 695.6 555.7 346.0 147.2 7.4 
0.0 
4212.3 4344.8 4304.3 4063.2 3634.5 3122.9 2622.3 2280.0 2237.7 2259.8 2258.0 2217.5 2138.3 2027.9 1774.0 1549.5 
1385.7 1198.0 1129.9 1098.6 1091.3 1098.6 1109.7 1096.8 1034.2 999.2 969.8 929.3 864.9 791.3 682.7 572.3 449.0 311.0 139.9 5.5 
0.0 
4212.3 4308.0 4256.5 4030.1 3546.1 3041.9 2546.9 2267.2 2267.2 2304.0 2315.0 2283.7 2219.3 2081.3 1772.1 1521.9 
1290.0 1155.7 1111.5 1118.9 1196.2 1214.6 1100.5 1098.6 1004.8 991.9 942.2 896.2 841.0 723.2 611.0 489.5 362.5 250.3 103.1 5.5 
0.0 
4212.3 4289.6 4243.6 4009.9 3546.1 3041.9 2546.9 2265.3 2270.8 2309.5 2320.5 2296.6 2234.0 2075.8 1777.7 1510.8 
1288.2 1152.0 1111.5 1131.7 1238.5 1249.5 1102.3 1111.5 1008.4 1008.4 944.0 888.8 824.4 699.3 588.9 476.6 340.4 211.6 97.5 5.5 
0.0 
